(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Type 2 Level Type) (A4-C210)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-C210
A4-S210
A4-W205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,415.00

LETTER CASE 1 Piece(s) 1 Day(s) A4 Shallow Model 10 pcs, A4 Deep Model 5 pcs Shallow Type: 37, Deep Type: 79 504-6611 10900 1 unit

฿ 10,422.00

LETTER CASE 1 Piece(s) 12 Day(s) A4 Shallow Model 10 pcs x 2 rows 37 504-6599 11200 1 unit

฿ 8,809.00

LETTER CASE 1 Piece(s) 1 Day(s) A4 Deep Model 5 pcs x 2 rows 79 504-6602 11000 1 unit

Basic Specifications

  • Product type
    Steel Frame
  • Locking function
    N
  • Frontage(mm)
    528
  • Depth(mm)
    334
  • Height(mm)
    497
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Features
    Drawers are transparent and the inside can be seen through. Ideal for storing not only documents but also small items.
  • Specifications
    Non-Lock Type
  • Main Body
    Steel
  • Drawer material
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· Drawers are transparent and the inside can be seen through.
· Ideal for storing not only documents but also small items.

Part Number
A4-C210
A4-S210
A4-W205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,415.00

LETTER CASE 1 Piece(s) 1 Day(s) A4 Shallow Model 10 pcs, A4 Deep Model 5 pcs Shallow Type: 37, Deep Type: 79 504-6611 10900 1 unit

฿ 10,422.00

LETTER CASE 1 Piece(s) 12 Day(s) A4 Shallow Model 10 pcs x 2 rows 37 504-6599 11200 1 unit

฿ 8,809.00

LETTER CASE 1 Piece(s) 1 Day(s) A4 Deep Model 5 pcs x 2 rows 79 504-6602 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The drawer is clear, you can see the inside of the drawer well.
●Optimum not only for managing documents, but also for organizing small parts.

Specification

●W x D x H(mm):528 x 334 x 497
●SPQ(piece):1
●None Key Type

Materials

●Main Body: Steel
●Drawer: Polystyrene(PS) Resin