(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (B4 Type)

Letter Cabinet (B4 Type)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,613.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB4-5P
TB4-7P
TB4-10P
TB4-M3P
TB4-M5P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,864.00

LETTER CASE 1 Piece(s) 1 Day(s) 254 B4 Shallow Type 5 pcs 37 278-2405 5200 1 unit

฿ 4,724.00

LETTER CASE 1 Piece(s) Available Same day 340 B4 Shallow Type 7 pcs 37 278-2413 6600 1 unit

฿ 6,310.00

LETTER CASE 1 Piece(s) Available Same day 469 B4 Shallow Type 10 pcs 37 278-2421 8400 1 unit

฿ 3,613.00

LETTER CASE 1 Piece(s) 12 Day(s) 277 B4 Deep Type 3 pcs 74 278-2430 5000 1 unit

฿ 4,891.00

LETTER CASE 1 Piece(s) 1 Day(s) 437 B4 Deep Type 5 pcs 74 278-2448 7600 1 unit

Basic Specifications

  • Product type
    Steel Frame
  • Locking function
    N
  • Frontage(mm)
    292
  • Depth(mm)
    411
  • Drawer internal width(mm)
    259
  • Drawer internal depth(mm)
    382
  • Features
    Speedy search is possible with color classification. With heading cards that can be used in eight ways. Convenient for storing and organizing small parts. The heading surface is easy to see with a 45° inclination.
  • Specifications
    Non-Lock Type
  • Main Body
    Steel
  • Drawer material
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· Speedy search is possible with color classification.
· With heading cards that can be used in eight ways.
· Convenient for storing and organizing small parts.
· The heading surface is easy to see with a 45° inclination.

Part Number
TB4-5P
TB4-7P
TB4-10P
TB4-M3P
TB4-M5P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,864.00

LETTER CASE 1 Piece(s) 1 Day(s) 254 B4 Shallow Type 5 pcs 37 278-2405 5200 1 unit

฿ 4,724.00

LETTER CASE 1 Piece(s) Available Same day 340 B4 Shallow Type 7 pcs 37 278-2413 6600 1 unit

฿ 6,310.00

LETTER CASE 1 Piece(s) Available Same day 469 B4 Shallow Type 10 pcs 37 278-2421 8400 1 unit

฿ 3,613.00

LETTER CASE 1 Piece(s) 12 Day(s) 277 B4 Deep Type 3 pcs 74 278-2430 5000 1 unit

฿ 4,891.00

LETTER CASE 1 Piece(s) 1 Day(s) 437 B4 Deep Type 5 pcs 74 278-2448 7600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Speedy search with color classification is possible.
●With a header card that can be used for 8 ways.
●Heading surface is easy to see with 45° inclination.

Specification

●SPQ(piece):2
●None Key Type

Materials

●Main Body: Steel
●Drawer: Polystyrene(PS) Resin