(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Cabinet (A4 Shallow Combination Type) (A4-W5P)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4-SW4P
A4-SW6P
A4-W3P
A4-W5P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,671.48

LETTER CASE 1 Piece(s) 10 Day(s) 243 A4 Shallow Model 3 pcs, A4 Deep Model 1 pc Shallow Type: 37, Deep Type: 79 504-6556 3400 1 unit

฿ 4,893.30

LETTER CASE 1 Piece(s) 1 Day(s) 326 A4 Shallow Model 5 pcs, A4 Deep Model 1 pc Shallow Type: 37, Deep Type: 79 504-6564 4600 1 unit

฿ 3,930.82

LETTER CASE 1 Piece(s) 10 Day(s) 287 A4 Deep Model 3 pcs Deep Type / 79 504-6572 3700 1 unit

฿ 5,353.04

LETTER CASE 1 Piece(s) 10 Day(s) 455 A4 Deep Model 5 pcs Deep Type / 79 504-6581 5600 1 unit

Basic Specifications

  • Product type
    Steel Frame
  • Locking function
    N
  • Frontage(mm)
    253
  • Depth(mm)
    333
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Features
    Drawers are transparent and the inside can be seen through. Ideal for storing not only documents but also small items.
  • Specifications
    Non-Lock Type
  • Main Body
    Steel
  • Drawer material
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

Storage case for organizing documents and sales slips.
[Features]
· The drawer comes with a handle which makes it easy to pull out.
[Applications]
· Ideal for sorting and organizing documents and slips in factories and offices.

Part Number
A4-SW4P
A4-SW6P
A4-W3P
A4-W5P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,671.48

LETTER CASE 1 Piece(s) 10 Day(s) 243 A4 Shallow Model 3 pcs, A4 Deep Model 1 pc Shallow Type: 37, Deep Type: 79 504-6556 3400 1 unit

฿ 4,893.30

LETTER CASE 1 Piece(s) 1 Day(s) 326 A4 Shallow Model 5 pcs, A4 Deep Model 1 pc Shallow Type: 37, Deep Type: 79 504-6564 4600 1 unit

฿ 3,930.82

LETTER CASE 1 Piece(s) 10 Day(s) 287 A4 Deep Model 3 pcs Deep Type / 79 504-6572 3700 1 unit

฿ 5,353.04

LETTER CASE 1 Piece(s) 10 Day(s) 455 A4 Deep Model 5 pcs Deep Type / 79 504-6581 5600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1