(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Letter Case (A4-Size, Stackable Type) (LA4-S5S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LA4-S3S
LA4-S5S
LA4-S7S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 3,305.63

LETTER CASE 1 Piece(s) 12 Day(s) 174 A4 Horizontal Shallow Type 3 Pieces 504-6661 3400 1 unit

฿ 4,640.99

LETTER CASE 1 Piece(s) 12 Day(s) 270 A4 Horizontal Shallow Type 5 Pieces 504-6670 5400 1 unit

฿ 6,487.75

LETTER CASE 1 Piece(s) 12 Day(s) 366 A4 Horizontal Shallow Type 7 Pieces 504-6688 7400 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Frontage(mm)
    340
  • Depth(mm)
    275
  • Drawer internal width(mm)
    317
  • Drawer internal depth(mm)
    257
  • Drawer internal height(mm)
    32
  • Features
    It is possible to pull out from both the front and back.
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

Letter case with drawers accessible from back and front.
[Features]
· Tiers can be added one by one by using an additional letter case (LA4-S1).
· Each tier can be detached and attached and thus the number of tiers can be increased or decreased.
[Applications]
· Ideal for organizing documents or small items in the office, etc.

Part Number
LA4-S3S
LA4-S5S
LA4-S7S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Trusco Code Mass
(g)
Amount Of Content

฿ 3,305.63

LETTER CASE 1 Piece(s) 12 Day(s) 174 A4 Horizontal Shallow Type 3 Pieces 504-6661 3400 1 unit

฿ 4,640.99

LETTER CASE 1 Piece(s) 12 Day(s) 270 A4 Horizontal Shallow Type 5 Pieces 504-6670 5400 1 unit

฿ 6,487.75

LETTER CASE 1 Piece(s) 12 Day(s) 366 A4 Horizontal Shallow Type 7 Pieces 504-6688 7400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1