(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Letter Cabinet (A4 Type) (PA4-S3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA4-S3
PA4-S5
PA4-S7
PA4-SW2
PA4-SW3
PA4-SW4
PA4-SW5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,735.88

LETTER CASE 1 Piece(s) Same day 163 A4 Shallow Model 3 pcs 30 000-0728 2300 1 unit

฿ 2,343.50

LETTER CASE 1 Piece(s) Same day 250 A4 Shallow Model 5 pcs 30 000-1546 3200 1 unit

฿ 3,044.45

LETTER CASE 1 Piece(s) 12 Day(s) 335 A4 Shallow Model 7 pcs 30 000-0779 4100 1 unit

฿ 1,543.50

LETTER CASE 1 Piece(s) 1 Day(s) 160 A4 Shallow Model 1 pc, A4 Deep Model 1 pc 30 (Shallow Type), 68 (Deep Type) 000-0566 2100 1 unit

฿ 1,939.69

LETTER CASE 1 Piece(s) 10 Day(s) 240 A4 Shallow Model 1 pc, A4 Deep Model 2 pcs 30 (Shallow Type), 68 (Deep Type) 000-0647 2700 1 unit

฿ 2,346.67

LETTER CASE 1 Piece(s) 1 Day(s) 320 A4 Shallow Model 1 pc, A4 Deep Model 3 pcs 30 (Shallow Type), 68 (Deep Type) 000-0663 3400 1 unit

฿ 2,982.23

LETTER CASE 1 Piece(s) 1 Day(s) 400 A4 Shallow Model 1 pc, A4 Deep Model 4 pcs 30 (Shallow Type), 68 (Deep Type) 000-0698 4000 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Frontage(mm)
    277
  • Depth(mm)
    351
  • Drawer internal width(mm)
    240
  • Drawer internal depth(mm)
    310
  • Features
    7 variations are prepared according to usage conditions. Stages can be added one by one by using additional latter cases (TOA4-S1, W1). Each stage can be detached and attached and thus stages can be added or removed. Can neatly store A4 sized paper, making it ideal for document management. Can also store small items by using partitions sold separately (TA4-S40, L40, TA4-S80, L80).
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has a beautiful form with rounded corners and textured (matte) body with a leather-like finish.

Part Number
PA4-S3
PA4-S5
PA4-S7
PA4-SW2
PA4-SW3
PA4-SW4
PA4-SW5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,735.88

LETTER CASE 1 Piece(s) Same day 163 A4 Shallow Model 3 pcs 30 000-0728 2300 1 unit

฿ 2,343.50

LETTER CASE 1 Piece(s) Same day 250 A4 Shallow Model 5 pcs 30 000-1546 3200 1 unit

฿ 3,044.45

LETTER CASE 1 Piece(s) 12 Day(s) 335 A4 Shallow Model 7 pcs 30 000-0779 4100 1 unit

฿ 1,543.50

LETTER CASE 1 Piece(s) 1 Day(s) 160 A4 Shallow Model 1 pc, A4 Deep Model 1 pc 30 (Shallow Type), 68 (Deep Type) 000-0566 2100 1 unit

฿ 1,939.69

LETTER CASE 1 Piece(s) 10 Day(s) 240 A4 Shallow Model 1 pc, A4 Deep Model 2 pcs 30 (Shallow Type), 68 (Deep Type) 000-0647 2700 1 unit

฿ 2,346.67

LETTER CASE 1 Piece(s) 1 Day(s) 320 A4 Shallow Model 1 pc, A4 Deep Model 3 pcs 30 (Shallow Type), 68 (Deep Type) 000-0663 3400 1 unit

฿ 2,982.23

LETTER CASE 1 Piece(s) 1 Day(s) 400 A4 Shallow Model 1 pc, A4 Deep Model 4 pcs 30 (Shallow Type), 68 (Deep Type) 000-0698 4000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1