(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Additional Unit Partition for α Letter Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 78.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TA4-L40
TA4-L80
TA4-S40
TA4-S80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Type Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 140.96

LETTER CASE 1 Piece(s) 1 Day(s) 35 Horizontal partition for shallow types 309.5 287-8127 32 1 pc.

฿ 164.77

LETTER CASE 1 Piece(s) 1 Day(s) 75 Horizontal partition for deep types 311.0 287-8143 68 1 pc.

฿ 78.00

LETTER CASE 1 Piece(s) Same day 35 Vertical partition for shallow types 226.5 287-8119 24 1 pc.

฿ 85.00

LETTER CASE 1 Piece(s) Same day 75 Vertical partition for deep types 227.0 287-8135 50 1 pc.

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Other
    Option
  • Thickness(mm)
    3.5
  • Features
    7 variations are prepared according to usage conditions. Stages can be added one by one by using additional latter cases (TOA4-S1, W1). Each stage can be detached and attached and thus stages can be added or removed. Can neatly store A4 sized paper, making it ideal for document management. Can also store small items by using partitions sold separately (TA4-S40, L40, TA4-S80, L80).
  • Specifications
    For A4 Letter Case
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 pc.

Product Description

Additional unit partition for Trusco Nakayama α letter cases

Part Number
TA4-L40
TA4-L80
TA4-S40
TA4-S80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Type Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 140.96

LETTER CASE 1 Piece(s) 1 Day(s) 35 Horizontal partition for shallow types 309.5 287-8127 32 1 pc.

฿ 164.77

LETTER CASE 1 Piece(s) 1 Day(s) 75 Horizontal partition for deep types 311.0 287-8143 68 1 pc.

฿ 78.00

LETTER CASE 1 Piece(s) Same day 35 Vertical partition for shallow types 226.5 287-8119 24 1 pc.

฿ 85.00

LETTER CASE 1 Piece(s) Same day 75 Vertical partition for deep types 227.0 287-8135 50 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1