(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Additional Tray for α Letter Tray (TOA4-S1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOA4-S1
TOA4-W1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer internal height
(mm)
Type Trusco Code Mass
(g)
Amount Of Content

฿ 592.77

LETTER CASE 1 Piece(s) 12 Day(s) 48.5 37 Shallow Model 286-9209 449 1 pc.

฿ 719.88

LETTER CASE 1 Piece(s) 12 Day(s) 90.5 79 Deep Model 286-9217 680 1 pc.

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Other
    Option
  • Frontage(mm)
    258
  • Depth(mm)
    340
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Features
    7 variations are prepared according to usage conditions. Stages can be added one by one by using additional latter cases (TOA4-S1, W1). Each stage can be detached and attached and thus stages can be added or removed. Can neatly store A4 sized paper, making it ideal for document management. Can also store small items by using partitions sold separately (TA4-S40, L40, TA4-S80, L80).
  • Specifications
    For A4 Letter Case
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 pc.

Product Description

Seven variations are available based on usage conditions. Tiers can be added one by one by using additional letter cases (TOA4-S1/W1). Each tier can be detached and attached and thus the number of tiers can be increased or decreased. As A4 size paper fits perfectly, it is ideal for organizing documents.

Part Number
TOA4-S1
TOA4-W1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer internal height
(mm)
Type Trusco Code Mass
(g)
Amount Of Content

฿ 592.77

LETTER CASE 1 Piece(s) 12 Day(s) 48.5 37 Shallow Model 286-9209 449 1 pc.

฿ 719.88

LETTER CASE 1 Piece(s) 12 Day(s) 90.5 79 Deep Model 286-9217 680 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1