(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Letter Cabinet (TOA4-S5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOA4-S3
TOA4-S3W1
TOA4-S5
TOA4-S5W1
TOA4-S7
TOA4-W3
TOA4-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,341.00

LETTER CASE 1 Piece(s) Same day 176 A4 Shallow Model 3 pcs 37 286-9136 1800 1 unit

฿ 2,123.81

LETTER CASE 1 Piece(s) 1 Day(s) 267 A4 Shallow Model 3 pcs, A4 Deep Model 1 pc 37 (Shallow Type), 79 (Deep Type) 286-9187 2500 1 unit

฿ 1,890.00

LETTER CASE 1 Piece(s) Same day 273 A4 Shallow Model 5 pcs 37 286-9144 2700 1 unit

฿ 2,867.94

LETTER CASE 1 Piece(s) 1 Day(s) 365 A4 Shallow Model 5 pcs, A4 Deep Model 1 pc 37 (Shallow Type), 79 (Deep Type) 286-9195 3400 1 unit

฿ 2,502.00

LETTER CASE 1 Piece(s) Same day 371 A4 Shallow Model 7 pcs 37 286-9152 3600 1 unit

฿ 1,564.00

LETTER CASE 1 Piece(s) Same day 302 A4 Deep Model 3 pcs 79 286-9161 2500 1 unit

฿ 2,348.00

LETTER CASE 1 Piece(s) Same day 484 A4 Deep Model 5 pcs 79 286-9179 3800 1 unit

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Frontage(mm)
    258
  • Depth(mm)
    340
  • Drawer internal width(mm)
    222
  • Drawer internal depth(mm)
    305
  • Features
    7 variations are prepared according to usage conditions. Stages can be added one by one by using additional latter cases (TOA4-S1, W1). Each stage can be detached and attached and thus stages can be added or removed. Can neatly store A4 sized paper, making it ideal for document management. Can also store small items by using partitions sold separately (TA4-S40, L40, TA4-S80, L80).
  • Specifications
    Non-Lock Type
  • Main Body, Drawer
    Polystyrene (PS) Resin
  • Amount Of Content
    1 unit

Product Description

Unit-type letter case with tiers that can be added or removed.
[Features]
· Tiers can be added one by one by using an additional letter case.
· Each tier can be detached and attached and thus the number of tiers can be increased or decreased.
· Can neatly store A4 sized papers.
· Optional partitions can be used to organize small items.
[Applications]
· It can be used for organizing small items, such as office documents, regardless of application.

Part Number
TOA4-S3
TOA4-S3W1
TOA4-S5
TOA4-S5W1
TOA4-S7
TOA4-W3
TOA4-W5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Drawer Drawer internal height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,341.00

LETTER CASE 1 Piece(s) Same day 176 A4 Shallow Model 3 pcs 37 286-9136 1800 1 unit

฿ 2,123.81

LETTER CASE 1 Piece(s) 1 Day(s) 267 A4 Shallow Model 3 pcs, A4 Deep Model 1 pc 37 (Shallow Type), 79 (Deep Type) 286-9187 2500 1 unit

฿ 1,890.00

LETTER CASE 1 Piece(s) Same day 273 A4 Shallow Model 5 pcs 37 286-9144 2700 1 unit

฿ 2,867.94

LETTER CASE 1 Piece(s) 1 Day(s) 365 A4 Shallow Model 5 pcs, A4 Deep Model 1 pc 37 (Shallow Type), 79 (Deep Type) 286-9195 3400 1 unit

฿ 2,502.00

LETTER CASE 1 Piece(s) Same day 371 A4 Shallow Model 7 pcs 37 286-9152 3600 1 unit

฿ 1,564.00

LETTER CASE 1 Piece(s) Same day 302 A4 Deep Model 3 pcs 79 286-9161 2500 1 unit

฿ 2,348.00

LETTER CASE 1 Piece(s) Same day 484 A4 Deep Model 5 pcs 79 286-9179 3800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):1
●None Key Type

Materials

●Main Body/Drawer: Polystyrene(PS) Resin