(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A4 Letter Cabinet (Plastic) (A4E-S4B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A4E-S4B
A4E-S5B
A4E-S7B
A4E-SC5B
A4E-SC6B
A4E-SK4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Locking function Height
(mm)
Drawer Drawer Internal Height Dimension
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 1,667.00

LETTER CASE 1 Piece(s) 10 Day(s) x 258 A4 Shallow type x 3, A4 Deep Type x 1 38 (Shallow Type), 81 (Deep Type) 423-2101 Non-Lock Type 2000 1 unit

฿ 1,909.00

LETTER CASE 1 Piece(s) 10 Day(s) x 258 A4 Shallow Type 5 pcs 38 (shallow type) 423-2119 Non-Lock Type 2000 1 unit

฿ 2,750.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow Type 7 pcs 38 (shallow type) 423-2127 Non-Lock Type 2800 1 unit

฿ 2,463.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow type x 3, A4 Deep Type x 2 38 (Shallow Type), 81 (Deep Type) 423-2135 Non-Lock Type 2600 1 unit

฿ 2,700.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow type x 5, A4 Deep Type x 1 38 (Shallow Type), 81 (Deep Type) 423-2143 Non-Lock Type 2700 1 unit

฿ 2,067.00

LETTER CASE 1 Piece(s) 12 Day(s) Y 258 A4 Shallow type x 3, A4 Deep Type with Lock x 1 38 (Shallow Type), 81 (Deep Type) 423-2151 Includes key type 2200 1 unit

Basic Specifications

  • Product type
    Completely Resin
  • Frontage(mm)
    278
  • Depth(mm)
    350
  • Drawer Internal Width Dimension(mm)
    233
  • Drawer Internal Depth Dimension(mm)
    307
  • Features
    Fits A4 Flat Files.
  • Body
    Polypropylene (PP)
  • Drawer
    Styrene resin
  • Amount Of Content
    1 unit

Product Description

Partition plate compatible 4-drawer A4-sized letter cabinet.
[Features]
· Main unit is made of polypropylene, and drawers are made of styrene resin.
· Product compliant with the Green Purchasing Law of Japan.
· Includes title sticker.
· With slip prevention on the body.
· There is precisely the space required to store A4 flat files.
· Small items can be more neatly organized by using a partition plate (optional).
[Applications]
· Ideal for classification/sorting of A4 documents.

Part Number
A4E-S4B
A4E-S5B
A4E-S7B
A4E-SC5B
A4E-SC6B
A4E-SK4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Locking function Height
(mm)
Drawer Drawer Internal Height Dimension
(mm)
Trusco Code Specifications Mass
(g)
Amount Of Content

฿ 1,667.00

LETTER CASE 1 Piece(s) 10 Day(s) x 258 A4 Shallow type x 3, A4 Deep Type x 1 38 (Shallow Type), 81 (Deep Type) 423-2101 Non-Lock Type 2000 1 unit

฿ 1,909.00

LETTER CASE 1 Piece(s) 10 Day(s) x 258 A4 Shallow Type 5 pcs 38 (shallow type) 423-2119 Non-Lock Type 2000 1 unit

฿ 2,750.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow Type 7 pcs 38 (shallow type) 423-2127 Non-Lock Type 2800 1 unit

฿ 2,463.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow type x 3, A4 Deep Type x 2 38 (Shallow Type), 81 (Deep Type) 423-2135 Non-Lock Type 2600 1 unit

฿ 2,700.00

LETTER CASE 1 Piece(s) 10 Day(s) x 345 A4 Shallow type x 5, A4 Deep Type x 1 38 (Shallow Type), 81 (Deep Type) 423-2143 Non-Lock Type 2700 1 unit

฿ 2,067.00

LETTER CASE 1 Piece(s) 12 Day(s) Y 258 A4 Shallow type x 3, A4 Deep Type with Lock x 1 38 (Shallow Type), 81 (Deep Type) 423-2151 Includes key type 2200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1