(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A4-SK4D |
A4-SK5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Drawer Internal Width Dimension (mm) |
Drawer Internal Depth Dimension (mm) |
Drawer Internal Height Dimension (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,890.00 |
LETTER CASE | 1 Piece(s) | 1 Day(s) | A4 Shallow type x 3, A4 Deep Type x 1 | 241 (Shallow Type)/ 239 (Deep Type) | 316 (Shallow Type)/ 316 (Deep Type) | 36 (Shallow Type)/ 79 (Deep Type) | 352-9461 | 2400 | 1 unit | ||
฿ 3,011.00 |
LETTER CASE | 1 Piece(s) | 1 Day(s) | A4 Shallow Type 5 pcs | 241 | 316 | 36 | 352-9479 | 2500 | 1 unit |
Part Number |
---|
A4-SK4D |
A4-SK5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Drawer | Drawer Internal Width Dimension (mm) |
Drawer Internal Depth Dimension (mm) |
Drawer Internal Height Dimension (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,890.00 |
LETTER CASE | 1 Piece(s) | 1 Day(s) | A4 Shallow type x 3, A4 Deep Type x 1 | 241 (Shallow Type)/ 239 (Deep Type) | 316 (Shallow Type)/ 316 (Deep Type) | 36 (Shallow Type)/ 79 (Deep Type) | 352-9461 | 2400 | 1 unit | ||
฿ 3,011.00 |
LETTER CASE | 1 Piece(s) | 1 Day(s) | A4 Shallow Type 5 pcs | 241 | 316 | 36 | 352-9479 | 2500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?