1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Layout Panel (Single Unit, Caster Type) (Part Number)

Layout Panel (Single Unit, Caster Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,539.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Assembly or layout change without tools is easy, as the panel has a simple structure and can be fixed by hooking it onto a pole.
· Lightweight as it uses paper flush structure.
· Loop cloth is used for the panel surface material to allow push pins and Hook and Loop tape to be used.

Part Number
TLP-1212C
TLP-1218C
TLP-912C
TLP-918C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 36,609.15

LOW PARTITIONS 1 Piece(s) 40 Day(s) 13151235329-5290122001 Set (Panel: 1 Unit, Pole: 2 pcs, Caster Base: 2 pcs)

฿ 41,921.06

LOW PARTITIONS 1 Piece(s) 40 Day(s) 18651235329-5311156001 Set (Panel: 1 Unit, Pole: 2 pcs, Caster Base: 2 pcs)

฿ 35,539.11

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1315935329-5281110001 Set (Panel: 1 Unit, Pole: 2 pcs, Caster Base: 2 pcs)

฿ 40,179.50

LOW PARTITIONS 1 Piece(s) 40 Day(s) 1865935329-5303140001 Set (Panel: 1 Unit, Pole: 2 pcs, Caster Base: 2 pcs)

Loading...

  1. 1

Basic Information

Product Type Partition Color Gray Depth(mm) 428
Type Standalone Type Assembly guide 20 Minutes per 2 Persons Specification 1 Assembly type
Panel Thickness 30mm Set Content 1 Panel, 2 Poles, 2 Caster Bases Amount Of Content 1 Set (Panel: 1 Unit, Pole: 2 pcs, Caster Base: 2 pcs)