1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Partition D Belt (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt partition.
[Features]
· Stainless steel.
· The height can be adjusted between three levels according to your needs.
· Size: Diameter of approx. 360 (main support diameter 50) x H 906 mm (3 connected units), belt length: 1.7 m.
· Weight: 8.4 kg.
· Base: Stainless steel hairline finish, pole: stainless steel hairline finish.
· Belt: Nylon (49 mm width).
[Applications]
· Perfect for partitions.

Part Number
SU-660-900-2
SU-660-900-3
SU-660-900-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt Color Trusco Code Amount Of Content

฿ 8,287.00

BELT-REEL PARTITIONS 1 Piece(s) 19 Day(s) Red409-46381 unit

฿ 8,287.00

BELT-REEL PARTITIONS 1 Piece(s) 19 Day(s) Blue409-46461 unit

฿ 8,287.00

BELT-REEL PARTITIONS 1 Piece(s) 14 Day(s) Black409-46541 unit

Loading...

  1. 1

Basic Information

Height(mm) 442/674/906 Product Model Belt Reel Partition Base(mm) φ360
Features Stainless steel belt partition. The height can be adjusted between three levels according to your needs. Base Cover Stainless Steel (SUS201) Base Cast Iron
Support Strut Stainless Steel (SUS201) Belt 100% Nylon (47 mm Wide) Mass(g) 8400
Amount Of Content 1 unit