1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Master (NO.101)

KEY BOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Key Master
  • Key Master
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used to collectively manage many keys.
· The name plate makes it easy to identify the keys.
· A snap with a name plate comes as bonus.

Part Number
NO.101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Number
(Piece)
Width x Depth x Height
(mm)
Trusco Code Mass Amount Of Content

฿ 470.41

KEY BOX 1 Piece(s) 10 Day(s) 8100X15X145407-376290g1 pc.

Loading...

  1. 1

Basic Information

Product Model Key Box Box Type Key Not-Included Type Feature 1 The name plate makes it easy to identify the keys.
Feature 2 A snap with a name plate comes as bonus. Material (Ring Portion / Snap) Iron (Nickel) Material (Screw Portion) Brass
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NO.101 in the Key Master series.

Products with similar specification

Part Number
NO.102
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHolder Number
(Piece)
Width x Depth x Height
(mm)
Trusco Code Mass Amount Of Content

฿ 506.55

1 Piece(s) 10 Day(s) 12125X15X165407-3771115g-