1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Name Holder【6-50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Name Holder
  • Name Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NM-0
NM-0P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTrusco Code Mass
(g)
Amount Of Content

฿ 898.00

KEY BOX 1 Pack(s)

50 Pieces Per Package

1 Day(s) 001-37061751 Pack (50 pcs.)

฿ 129.00

KEY BOX 1 Pack(s)

6 Pieces Per Package

1 Day(s) 001-5636211 Set (6 Pcs.: Red/Yellow/Green/Blue/White/Black)

Loading...

  1. 1

Basic Information

Product Model Others Box Type Key Not-Included Type Option Key Holder
Features It is easy to insert and remove cards and exchange keys. Specifications Hard Type One Side