1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folder Rack

CATALOG CASES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folder Rack
  • Folder Rack
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 27,585.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The back panel and sectioning panel can be moved front to back for perfect A4 and B4 file storage.
· 30 mm pitch partition panel can be moved to create new sections depending on the volume of paperwork.
· A4 and B4 size storage available.

Part Number
FR-303-NG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Accessory Trusco Code Mass
(g)
Amount Of Content

฿ 27,585.40

฿ 20,647.67

CATALOG CASES 1 Piece(s) 40 Day(s) 180880X400X8802 Shelves, 3 Back Panels, 39 Partitions509-3732400001 unit

Loading...

  1. 1

Basic Information

Product Type Folder Rack Uniform Load Capacity(kg/stage) 60 Specification details Finished product
Color Neogray Features The back panel and sectioning panel can be moved front to back for perfect A4 and B4 file storage. 30 mm pitch sectioning panel can be moved to create new sections depending on the volume of paperwork. A4 and B4 size storage available. Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FR-303-NG in the Folder Rack series.

Products with similar specification

Part Number
FR-603-NG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Accessory Trusco Code Mass
(g)
Amount Of Content

฿ 39,595.51

1 Piece(s) 40 Day(s) 200880X400X17604 Shelves, 5 Back Panels, 65 Partitions510-193087400-