1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Catalog Case LB (Height: 700 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 10,224.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for organizing documents and catalogs. The main body has a welded structure that helps prevent torsion and lateral shifting. The baked coating is resistant to rust, scratches etc., and makes dirt inconspicuous. For long term use in offices, factory warehouses, and shops.


Specification

●Drawers(B4) Medium Depth Type:-
●Shallow Drawer: B4-20
●Deep Type Drawer: B4-10

Accessories

●With each header card x 2Sheets for each drawer
Part Number
LB1C8
LB2C8SALE
LB3C8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDrawer specifications Maximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (B4 shallow) Drawer (B4 deep) Drawer internal height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 10,224.00

CATALOG CASES 1 Piece(s) 40 Day(s) Deep Model30315X400X700-1 Row 8 Levels7212500504-50961 unit

฿ 17,130.00

฿ 14,843.15

CATALOG CASES 1 Piece(s) 40 Day(s) Deep Model50600X400X700-2 Row 8 Levels7221400504-51341 unit

฿ 23,498.34

฿ 19,376.73

CATALOG CASES 1 Piece(s) 40 Day(s) Deep Model70885X400X700-3 Rows 8 Levels7238200504-52661 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type A4 Shape Drawer (B4 medium deep) -
Drawer internal width(mm) 257 Drawer internal depth(mm) 364 Accessory Each drawer has 2 name cards.
Caution Partitions are sold separately. Shallow Drawer B4-20 Deep drawer B4-10
Amount Of Content 1 unit