1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Catalog Case A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 10,328.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for organizing documents and catalogs. The main body has a welded structure that helps prevent torsion and lateral shifting. The baked coating is resistant to rust, scratches etc., and makes dirt inconspicuous. For long term use in offices, factory warehouses, and shops.


Part Number
A1C14SALE
A1C28SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (A4 shallow) Drawer (A4 medium deep) Drawer (A4 deep) Drawer internal height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 17,500.87

฿ 12,863.14

CATALOG CASES 1 Piece(s) 40 Day(s) 30295X360X1200--1 Row 14 Levels7218500504-62111 unit

฿ 16,915.00

฿ 15,561.80

CATALOG CASES 1 Piece(s) 40 Day(s) 30295X360X12001 Row 28 Levels--3220000504-62381 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type A4 Shape Drawer internal width(mm) 234
Drawer internal depth(mm) 318 Accessory Each drawer has 2 name cards. Caution Partitions are sold separately.
Shallow Drawer A4-20 Medium depth drawer A4-15H Deep drawer A4-10
Amount Of Content 1 unit