1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Office Chair Seat Height 410–500 mm (FST-3-BK)

OFFICE CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Office chairs with a comfortable seat design.
[Features]
· Provides a comfortable sitting experience to users through the use of voluminous mold urethane.
· The back and the seat portions are made of PP resin molding and molded urethane.
· Leg part is made of reinforced plastic molding and dual casters are made of nylon φ50 (diameter 50 mm).
· Made in Taiwan.
[Applications]
· Ideal for use as an office chair.

Part Number
FST-3-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChair Type Color Upholstery Color Details Trusco Code Material (elbow) Mass
(g)
Amount Of Content

฿ 7,955.56

OFFICE CHAIRS 1 Piece(s) 19 Day(s) Type without armrestsBlackCloth-coveredBlack365-4869-94001 Leg

Loading...

  1. 1

Basic Information

Product Type Assembly type Seat width(mm) 455 Seat Depth(mm) 435
Sitting Height(mm) 435~525 Assembly guide 15 Minutes per 1 Person Features 1 Provides a comfortable experience to users by use of voluminous mold urethane and the adoption of a wide seat design.
Comes with a seat elevation mechanism Gas Adjustment Type Material (back, seat) PP Resin Molding, Molded Urethane Material (legs) Reinforced Resin Molded Products, Φ50 Nylon Twin-Wheel Casters
Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part FST-3-BK in the Office Chair Seat Height 410–500 mm series.

Products with similar specification

Part Number
FST-3A-BK
FST-3AL-GY
FST-3L-GY
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChair Type Color Upholstery Color Details Trusco Code Material (elbow) Mass
(g)
Amount Of Content

฿ 7,987.94

1 Piece(s) 19 Day(s) Type with armrestsBlackCloth-coveredBlack365-4877PP Resin Molding, Steel12100-

฿ 7,987.94

1 Piece(s) 19 Day(s) Type with armrestsGray TypeVinyl Leather UpholsteryGray503-6054PP Resin Molding, Steel12100-

฿ 7,955.56

1 Piece(s) 19 Day(s) Type without armrestsGray TypeVinyl Leather UpholsteryGray503-6038-9400-