1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Office Chair (Fixed Leg)

OFFICE CHAIRS

Office Chair (Fixed Leg)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,010.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard office chairs.
· Vinyl leather upholstery for easy wipe-off cleaning.

Part Number
L-90Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 5,010.93

OFFICE CHAIRS 1 Piece(s) 10 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Chair Type Type without armrests Color Gray Type Upholstery Vinyl Leather Upholstery
Product Type Assembly type Color Details Gray Seat width(mm) 400
Seat Depth(mm) 380 Sitting Height(mm) 385~485 Assembly guide 15 Minutes per 1 Person
Trusco Code 503-5732 Features 1 Standard office chairs. Features 2 Vinyl leather upholstery for easy wipe-off cleaning.
Comes with a seat elevation mechanism Screw Type Material (back, seat) Polyurethane Material (legs) Steel
Mass(g) 6300 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part L-90Z in the Office Chair (Fixed Leg) series.