1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Office Chair Seat Height (mm) 465–565 (Part Number)

OFFICE CHAIRS

Office Chair Seat Height (mm) 465–565
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Overall, it is a round design with a touch of softness.
· The central back recline curve gently wraps around the back of the user.

Specification

●Coated Cloth:Vinyl Leather Upholstery
●Color:Black
●Seat Width x Seat Depth x Seat Height(mm):510 x 515 x 465 to 565
●Adjustable Seat Function: Gas Control Type
●With Elbow Type
●Back Seat Integrated Locking Function

Materials

●Back: Molded Plywood, Urethane Foam, Vinyl Leather Type
●Seat: Molded Plywood/Urethane Foam/Vinyl Leather
●Leg: Reinforced Resin Molded Product, Φ50 Nylon Twin-wheel Caster
●Elbow: PP Plastic Molded Item
Part Number
T5563-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 10,257.00

OFFICE CHAIRS 1 Piece(s) 1 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Chair Type Type with armrests Color Black Upholstery Leather Upholstery
Product Type Assembly type Color Details Black Seat width(mm) 510
Seat Depth(mm) 515 Sitting Height(mm) 465~565 Assembly guide 15 Minutes per 1 Person
Trusco Code 276-9255 Features 1 Overall, it is a round design with a touch of softness. Features 2 The central back recline curve gently wraps around the back of the user.
Comes with a seat elevation mechanism Gas Adjustment Type Material (back) Molded Plywood / Urethane / PVC Leather Material (seat) Molded Plywood / Urethane / PVC Leather
Material (legs) Glass Fiber-Filled Reinforced Nylon Resin Molding, Nylon Dual Wheel Casters Material (elbow) PP Resin Molding Mass(g) 15800
Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part T5563-BK in the Office Chair Seat Height (mm) 465–565 series.