1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Back Office Chair (with/without Armrest Types)

OFFICE CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,035.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • TOFC330-B, TOFC330-GN and TOFC330-R have no elbow type.

Product Description

Assembly type office chair with high backrest.
[Features]
· Features a locking mechanism that supports the body in accordance with the posture.
· Molded urethane is used for less fatigue even when seated over long periods of time.
· Seat height can be adjusted by one touch with the adjustment lever.
[Applications]
· For offices, conference rooms, etc.

Part Number
TOFC330-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 13,035.51

OFFICE CHAIRS 1 Piece(s) 12 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Chair Type Type without armrests Color Reds Upholstery Cloth-covered
Product Type Assembly type Color Details Red Seat width(mm) 465
Seat Depth(mm) 450 Sitting Height(mm) 436~546 Assembly guide 15 Minutes per 1 Person
Trusco Code 276-9123 Features 1 Features a locking mechanism that supports the body in accordance with the orientation. Features 2 Molded urethane is used for less fatigue even when seated over long periods of time.
Comes with a seat elevation mechanism Gas Adjustment Type Material (back) Molded Plywood / Urethane / Cloth (Polyester) Material (seat) PP Resin Molding, Mold Urethane, Cloth (Polyester)
Material (legs) Steel Pipe (Plating) / Nylon Dual Wheel Caster Mass(g) 13200 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TOFC330-R in the High Back Office Chair (with/without Armrest Types) series.