1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Back Office Chair (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,446.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a locking mechanism that supports the body in accordance with the posture.
· Molded urethane is used for less fatigue even when seated over long periods of time.

Part Number
TOFC203B-GN
TOFC203B-OR
TOFC203B-R
TOFC203BA-GN
TOFC203BA-OR
TOFC203BA-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChair Type Color Color Details Trusco Code Material (elbow) Mass
(g)
Amount Of Content

฿ 12,446.38

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Type without armrestsGreen TypeGreen276-9191-130001 Leg

฿ 12,446.38

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type without armrestsOrangeOrange392-8896-130001 Leg

฿ 12,446.38

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type without armrestsRedsRed276-9182-130001 Leg

฿ 13,594.87

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type with armrestsGreen TypeGreen276-9166PP Resin Molding140001 Leg

฿ 13,594.87

OFFICE CHAIRS 1 Piece(s) 14 Day(s) Type with armrestsOrangeOrange392-8900PP Resin Molding140001 Leg

฿ 13,594.87

OFFICE CHAIRS 1 Piece(s) 14 Day(s) Type with armrestsRedsRed276-9158PP Resin Molding140001 Leg

Loading...

  1. 1

Basic Information

Upholstery Cloth-covered Product Type Assembly type Seat width(mm) 465
Seat Depth(mm) 450 Sitting Height(mm) 436~546 Assembly guide 15 Minutes per 1 Person
Features 1 Features a locking mechanism that supports the body in accordance with the orientation. Features 2 Molded urethane is used for less fatigue even when seated over long periods of time. Comes with a seat elevation mechanism Gas Adjustment Type
Material (back) Molded Plywood / Urethane / Cloth (Polyester) Material (seat) PP Resin Molding, Mold Urethane, Cloth (Polyester) Material (legs) Steel Pipe (Plating) / Nylon Dual Wheel Caster
Amount Of Content 1 Leg