1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Office Chair Seat Height 425–555 mm (T-10-GY)

OFFICE CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Office Chair Seat Height 425–555 mm
  • Office Chair Seat Height 425–555 mm
  • Office Chair Seat Height 425–555 mm
  • Office Chair Seat Height 425–555 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • T-10-B, T-10-BK and T-10-GY have no elbow type.

Product Description

The number one office chair for price, quality, style, and cost performance.
[Features]
· The rear swing mechanism can move forward, backward, left and right according to the movement of the upper body.
· A wide range of activities can be done while sitting.
[Applications]
· Ideal for regular offices.

Features

●The backrest will swing left and right according to the movement of the person.

Specification

●Coated Cloth:Upholstery
●Seat Width x Seat Depth x Seat Height(mm):440 x 600 x 425 to 555
●Adjustable Seat Function: Gas Control Type

Materials

●Back Part/Seat Part: Polyester
●Leg: Engineering Plastics Molded Products, Nylon Caster
Part Number
T-10-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChair Type Color Color Details Trusco Code Material (elbow) Mass
(g)
Amount Of Content

฿ 5,525.00

OFFICE CHAIRS 1 Piece(s) 12 Day(s) Type without armrestsGray TypeGray408-6414-96001 Leg

Loading...

  1. 1

Basic Information

Upholstery Cloth-covered Product Type Assembly type Seat width(mm) 440
Seat Depth(mm) 600 Sitting Height(mm) 425~555 Assembly guide 15 Minutes per 1 Person
Features 1 The back recline swings laterally with the movement of the user. Comes with a seat elevation mechanism Gas Adjustment Type Material (back, seat) Polyester
Material (legs) Engineered Plastic Molded Items Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part T-10-GY in the Office Chair Seat Height 425–555 mm series.

Products with similar specification

Part Number
T-10-B
T-10-BK
T-10A-B
T-10A-BK
T-10A-GY
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipChair Type Color Color Details Trusco Code Material (elbow) Mass
(g)
Amount Of Content

฿ 5,525.00

1 Piece(s) Same day Type without armrestsBlue ColorsBlue408-6392-9600-

฿ 5,525.00

1 Piece(s) 10 Day(s) Type without armrestsBlackBlack408-6406-9600-

฿ 6,234.00

1 Piece(s) 10 Day(s) Type with armrestsBlue ColorsBlue408-6350Resin molded product11800-

฿ 6,234.00

1 Piece(s) 10 Day(s) Type with armrestsBlackBlack408-6368Resin molded product11800-

฿ 6,234.00

1 Piece(s) 10 Day(s) Type with armrestsGray TypeGray408-6376Resin molded product11800-