1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Chair _ Special Armrest【2 Pieces Per Package】

Rotating Chair _ Special Armrest
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,449.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated armrest for office chairs.
Product type: Assembly required
Weight (g): 4000
Quantity: 1 set (2 pcs.)

Part Number
BITCX-EX43
BITX-45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Color Details Width of Seat
(mm)
Depth of Seat
(mm)
Seated Height
(mm)
Trusco Code Material Amount Of Content

฿ 4,449.00

OFFICE CHAIRS 1 Pack(s)

2 Pieces Per Package

12 Day(s) BlackBlack34553236423-1805Steel Urethane1 Set (2 pcs)

฿ 6,079.00

OFFICE CHAIRS 1 Pack(s)

2 Pieces Per Package

19 Day(s) GrayGray33050230412-9628Steel Core Urethane Integral Mold1 Set (2 pcs)

Loading...

  1. 1

Basic Information

Product Type Assembly Model Mass(g) 4000 Amount Of Content 1 Set (2 pcs)