1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Keshipon Special Ink Cartridge (Part Number)

STAMP

Roller Keshipon Special Ink Cartridge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated cartridge for the "Roller Keshipon".

Features

●It is a stamp that makes personal information such as address and name that are hard to see.

Specification

●Compatible Body:IS500CM-B
●SPQ(piece):10
●Roller Width: 26mm 
●Marking Distance: Approx. 50m
Part Number
IS-007CM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 219.00

STAMP 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Correction Tape Trusco Code 407-7709 Applicable body IS500CM-B
Mass(g) 27

Please check the type/dimensions/specifications of the part IS-007CM in the Roller Keshipon Special Ink Cartridge series.