(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Protects important documents from dirt, scratches, and humidity.
· Hydrochloric gas will not be generated even when incinerated.
Part Number |
---|
BH-092 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type (Laminate Film) | Thickness (µm) | Film Size Length (mm) | Film Size Width (mm) | Number of Pieces Per Pack (Sheets) | Trusco Code | Mass (g/pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 949.98 | LAMINATER FILMS | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | A4 | 250 | 220 | 307 | 20 | 281-4960 | 920 |
Loading...
Product Model | Laminate Film | Feature 1 | Protects important documents from dirt, scratches and moisture. | Feature 2 | Doesn't produce hydrogen chloride gas when burned. |
---|
Please check the type/dimensions/specifications of the part BH-092 in the Laminate Film 100–350 μm series.
Part Number |
---|
BH-094 |
BH-151 |
BH-201 |
BH-202 |
BH-203 |
BH-204 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type (Laminate Film) | Thickness (µm) | Film Size Length (mm) | Film Size Width (mm) | Number of Pieces Per Pack (Sheets) | Trusco Code | Mass (g/pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,766.64 | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | A3 | 250 | 307 | 430 | 20 | 281-4978 | 1800 | ||
฿ 1,200.78 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | A2 | 100 | 430 | 604 | 20 | 393-5680 | 1200 | ||
฿ 488.95 | 1 Pack(s) | 120 Pieces Per Package | 19 Day(s) | ID Card Size | 100 | 57 | 82 | 120 | 006-0577 | 140 | ||
฿ 491.99 | 1 Pack(s) | 120 Pieces Per Package | 12 Day(s) | Regular Card Size | 100 | 60 | 90 | 120 | 006-0585 | 160 | ||
฿ 523.92 | 1 Pack(s) | 120 Pieces Per Package | 10 Day(s) | Business Card Size | 100 | 60 | 95 | 120 | 006-0593 | 170 | ||
฿ 590.78 | 1 Pack(s) | 120 Pieces Per Package | 12 Day(s) | Commuter Pass Size | 100 | 65 | 95 | 120 | 006-0607 | 180 |
How can we improve?
How can we improve?