1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Ring【12 Pieces Per Package】 (Part Number)

CARD RINGS

Card Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ring for free insertion and removal of documents or cards by opening the binding port.

Part Number
CRR-3P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 132.39

CARD RINGS 1 Pack(s)

12 Pieces Per Package

1 Day(s) 1 Pack (12 pcs.)

Loading...

  1. 1

Basic Information

Product Type Binding Cord Size(mm) Internal diameter ; 25 Trusco Code 372-7220
Mass(g) 41/pack Amount Of Content 1 Pack (12 pcs.)

Please check the type/dimensions/specifications of the part CRR-3P in the Card Ring series.