(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and cost-effective office type product.
· It is equipped with an Easy Repair unit which is very reassuring in the event of a breakdown.
*This product incurs a separate assembly cost. Estimates will be provided on a case-by-case basis.
Cuttable Media | Not Applicable | Details of maximum pieces of paper to shred 50 Hz/60 Hz(sheet) | 18/16 | Width(mm) | 600 |
---|---|---|---|---|---|
Depth(mm) | 300 | Height(mm) | 650 | Inlet port width(mm) | 260 |
Power Consumption(W) | 325/300 | Maximum Cutting Size | B4 | Power Supply(V) | AC100 |
Trash Can Capacity(L) | (Paper) 42 | Shredding speed(m/min) | 3.7/4.4 | Mass(g) | 40000 |
Please check the type/dimensions/specifications of the part MSV-D26C in the MS Shredder MSV-D26C series.
How can we improve?
How can we improve?