1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Board, Double-Sided Specification (Part Number)

Rotary Board, Double-Sided Specification
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type moving board with a double-sided design.
[Features]
· Dark lines in 5 cm grid allow letters and figures to be written neatly. (Type with A at the end of the part number)
· With a rotation stopper bracket.
· Assembly type with two-sided specification. Magnets are supported.
· Plate color: White x green, Frame color: silver
· Height: 1800 mm
· Assembly Time: 2 people for 20 minutes.
[Applications]
· Steel whiteboard that allows type of board surface to be selected depending on the condition of use.

Specification

●Assembly Type 
●Double-sided Specification 
●Magnets Compliant

Materials

●Board: Steel White(double sided) *RG-313, RG-303 are steel green on the back(for chalk only) 
●Frame: Aluminum
●Legs: Steel(gray coating, with caster)

Accessories

●Eraser x 1 
●Marker(black and red 1 piece each)
●Pen Tray x 1 
●Colored Magnets x 4
Part Number
RG-303SALE
RG-304SALE
RG-304ASALE
RG-313SALE
RG-314SALE
RG-314ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,769.00

฿ 20,947.48

ROTATABLE WHITEBOARD 1 Piece(s) 40 Day(s)

฿ 20,014.00

฿ 18,412.88

ROTATABLE WHITEBOARD 1 Piece(s) 1 Day(s)

฿ 27,961.00

฿ 25,724.12

ROTATABLE WHITEBOARD 1 Piece(s) 40 Day(s)

฿ 21,867.00

฿ 20,117.64

ROTATABLE WHITEBOARD 1 Piece(s) 40 Day(s)

฿ 18,585.00

฿ 17,096.34

ROTATABLE WHITEBOARD 1 Piece(s) 1 Day(s)

฿ 24,099.00

฿ 22,171.08

ROTATABLE WHITEBOARD 1 Piece(s) 40 Day(s)

Loading...

  1. 1