1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Surface Movement Board (Steel White Body), Plain w/ White Line (Part Number)

Single-Surface Movement Board (Steel White Body), Plain w/ White Line
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,864.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type movable board with casters.
· A gray steel panel is used for the back surface to allow magnets to be used, so it can also be used as a notice board.

Specification

●Assembly Type 
●One-sided specification 
●Magnets Compliant 
●With pen tray(attached)

Materials

●Plate: Steel White 
●Frame: Aluminum
●Legs: Steel(gray coating, with caster)

Accessories

●Eraser x 1 
●Marker(black and red 1 piece each)
●Colored Magnets x 4
Part Number
MG-402
MG-402A
MG-412
MG-412A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,666.00

MOVABLE SINGLE-FACE WHITEBOAR 1 Piece(s) Same day

฿ 24,425.00

MOVABLE SINGLE-FACE WHITEBOAR 1 Piece(s) 40 Day(s)

฿ 14,864.00

MOVABLE SINGLE-FACE WHITEBOAR 1 Piece(s) 1 Day(s)

฿ 21,315.00

MOVABLE SINGLE-FACE WHITEBOAR 1 Piece(s) 40 Day(s)

Loading...

  1. 1