1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel White Board Metal Line Plain (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 5,087.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stylish whiteboard series which also harmonizes in offices that have been furnished with a refined taste.
· The board body has been made as thin as possible (10 mm thick).
· Frame is made as thin as possible (about 1 mm width) to frameless specification.

Part Number
ML-315
ML-320
ML-330
ML-340
ML-360SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Board surface outside dimension Vertical
(mm)
Board surface outside dimension Horizontal
(mm)
Trusco Code Feature 2 Feature 3 Mass
(g)

฿ 5,087.88

WHITEBOARD 1 Piece(s) 40 Day(s) 900 x 450888444327-3342Board body has been finished as thin as possible (thickness 10 mm).The frame is as thin as possible (approximately 1 mm in width) in a frameless design.2800

฿ 6,635.42

WHITEBOARD 1 Piece(s) 10 Day(s) 600 x 900592888327-3369Board body has been finished as thin as possible (thickness 11 mm).The frame is as thin as possible (approximately 2 mm in width) in a frameless design.3600

฿ 7,541.42

WHITEBOARD 1 Piece(s) 40 Day(s) 900 x 900888888327-3351Board body has been finished as thin as possible (thickness 12 mm).The frame is as thin as possible (approximately 3 mm in width) in a frameless design.5200

฿ 10,570.14

WHITEBOARD 1 Piece(s) 40 Day(s) 900 x 1,2008881184327-3377Board body has been finished as thin as possible (thickness 13 mm).The frame is as thin as possible (approximately 4 mm in width) in a frameless design.6800

฿ 13,244.50

฿ 10,745.26

WHITEBOARD 1 Piece(s) 40 Day(s) 900 x 1,8008881776327-3385Board body has been finished as thin as possible (thickness 14 mm).The frame is as thin as possible (approximately 5 mm in width) in a frameless design.10000

Loading...

  1. 1

Basic Information

Product Model Whiteboard Board Surface Plain Board Surface Color White
Frame color Silver Feature 1 Stylish whiteboard series that harmonizes professional office spaces. Specifications Supports Magnets
Material Frame Aluminum Extrusion Material Corner ABS resin Material Board Steel White Board
Accessories Hanging Bracket 2 Pieces