(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anaerobic Sealant (High Strength Type) (TB1305N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB1303N
TB1305N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Viscosity
(mPa・s)
Trusco Code Amount Of Content

฿ 1,337.03

ADHESIVES FOR THREADLOCK 1 Piece(s) 12 Day(s) 150 126-3633 1 pc (50 g)

฿ 2,402.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 13 Day(s) 650 126-3641 1 pc (50 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Green
  • Application 1
    Screw/bolt fixing
  • Specifications
    High Strength Type (Non-removable / Fixed Type)
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    66
  • Amount Of Content
    1 pc (50 g)

Product Description

Screw locking agent for the fitting parts of screws and bolts.
[Features]
· By applying to the gaps between metal parts such as screws or shafts, air can be shut out causing a hardening reaction that prevents looseness and leakage.
· It uses synthetic resin for the main component and is made in Japan.
[Applications]
· Ideal for fixing screws and bolts, as well as for adhesion to plated surfaces, gold, silver, alumite, and other inert surfaces.
· Can be used when quick curing is required, or for sealing and adhering of general fitting parts.

Part Number
TB1303N
TB1305N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Viscosity
(mPa・s)
Trusco Code Amount Of Content

฿ 1,337.03

ADHESIVES FOR THREADLOCK 1 Piece(s) 12 Day(s) 150 126-3633 1 pc (50 g)

฿ 2,402.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 13 Day(s) 650 126-3641 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When applied to the crevice of metal parts such as screws and shafts, reaction cures due to air blockage to prevent loose and leakage.

Usage

●Fastening screws and bolts.

Specification

●Color:Green
●Capacity(g):50
●SPQ(piece):40
●High Strength Type(not removable/fixed type)

Materials

●Principal Component: Synthetic Resin