- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Performance ECO Dispenser, SMART SHOT
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
Amount Of Content |
|
฿ 58,200.00
฿ 46,560.00
|
DISPENSER
|
1 Piece(s)
|
|
25 Day(s)
|
Analog Display Type |
1 unit |
|
฿ 71,272.00
฿ 53,454.00
|
DISPENSER
|
1 Piece(s)
|
|
25 Day(s)
|
Digital Display Type |
1 unit |
Basic Specifications
-
- Product Type
- Dispenser type adhesive
-
- Discharging time adjustable range(sec.)
- 10ms~9999
-
- Discharge pressure adjustable range(mPa)
- 0.02~0.70
-
- Mass
- 790g
-
- Width(mm)
- 142
-
- Depth(mm)
- 139
-
- Height(mm)
- 103
-
- Power Supply(V)
- AC100~240(50/60Hz)
-
- Power Consumption(W)
- 12
-
- Amount Of Content
- 1 unit
Product Description
A dispenser that reduces power consumption by 1/2, increases accuracy greatly, and boasts incredible dispensing performance.
[Features]
· Equipped with discharge conditions setup function.
· A compact type with a lightweight design no more than 1/2 the conventional model.
· Reduces power consumption by half, lowering costs.
· Adopts a wide range dispensing timer.
· Discharge pressure digital display type available (SMART SHOTR MS-1D).
[Applications]
· Adhesion, potting, coating, sealing, filling, dotted coating, line drawing coating, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
Amount Of Content |
|
฿ 58,200.00
฿ 46,560.00
|
DISPENSER
|
1 Piece(s)
|
|
25 Day(s)
|
Analog Display Type |
1 unit |
|
฿ 71,272.00
฿ 53,454.00
|
DISPENSER
|
1 Piece(s)
|
|
25 Day(s)
|
Digital Display Type |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?