1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Blue Varnish Removal Spray (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • α Blue Varnish Removal Spray
  • α Blue Varnish Removal Spray
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Scribe removal agent.
[Features]
· Cleaning agent used for removing blue varnish and white paint applied for scribing during metal cutting work.
· Can be removed quickly with a strong detergent.
· Improves work efficiency.
[Applications]
· Ideal for removing blue varnish and white paint used for scribing on molds, machinery parts, glass, etc.
· Useful for removal of oil stains on machinery parts.

Features

●Work efficiency improves because it can be removed quickly with a strong detergency.

Usage

●Removal of bluish varnish and white paint for molds, machine parts, glasses and others.

Specification

●Color:Transparent
●Condition After Spraying: Liquid(volatile)

Materials

●Principal Component: Solvent
Part Number
ALP-AC
ALP-AC-JB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)
Amount Of Content

฿ 206.00

SCRATCHING AGENTS 1 Piece(s) 1 Day(s) 123-09644001 pc (420 ml)

฿ 578.56

SCRATCHING AGENTS 1 Piece(s) 12 Day(s) 370-98767441 pc (840 ml)

Loading...

  1. 1

Basic Information

Product Type Scribe Removal Agent Type Spray Color Transparency
Application For removing blue varnish and white paint used for scribing on molds, machinery, glass, etc. After spraying Liquid (volatile) Main Ingredient Solvent