1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bandsaw (Flat Vise / Fixed Workpiece and Blade Feed Type) (Part Number)

BAND SAWS

Bandsaw (Flat Vise / Fixed Workpiece and Blade Feed Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 103,996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of high precision cutting.
· It does not generate sparks for safety.
· Low noise, and no cutting powder is dispersed.
[Applications]
· For pipe and facility construction.
· For cutting flat steel, steel rods, angled materials, etc.

Features

●High precision cutting is possible.
●Safe without sparking.
●Low noise and chips are not scattered.

Specification

●Cutting Performance Cutting Angle(°):90/45
●Cutting Performance Square Pipe(mm):175 x 175/100 x 100
●Cutting Performance Round Pipe(Φmm):185/100
●SPQ(piece):1
●Power: AC100V 
●Output: 200W
●Power Cord Length: 3m

Accessories

●Saw Blade NF 14 Threads/Inch
●Wrench
Part Number
RB18 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103,996.00

฿ 89,696.55

BAND SAWS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Cutting Angle(°) 90/45 Cutting Capability: Round Pipe(mm) 185/100 Power(V) AC100
Cutting Capability: Square Pipe(mm) 175X175/100X100 Output(W) 200 Cord Length(m) 3
Total Length(mm) 950 Width(mm) 320 Overall Height(mm) 395
Trusco Code 120-2740 Features High precision cutting enabled. Safe with no spark production. Low noise and no cutting dust. Usage Holding workpieces, blade-feed type.
Mass(g) 50000 Accessories Saw Blade NF 14 Teeth/Inch Wrench

Please check the type/dimensions/specifications of the part RB18 in the Bandsaw (Flat Vise / Fixed Workpiece and Blade Feed Type) series.