1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bandsaw (Flat Vise / Workpiece Feed Type)

SDW BAND SAWS

Bandsaw (Flat Vise / Workpiece Feed Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 69,003.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used as a vertical band saw (contour machine) that is capable of cutting boards, cutting off on tabletops, and simple angle cutting when the frame is placed vertically.
[Applications]
· For pipe and facility construction.
· For cutting flat steel, steel rods, angled materials, etc.

Part Number
RB120FV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 69,003.00

฿ 59,515.09

SDW BAND SAWS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Cutting Angle(°) 90/45 Cutting Capability: Round Pipe(mm) 120/40 Power(V) AC100
Cutting Capability: Square Pipe(mm) 105X105/35X35 Output(W) 200 Cord Length(m) 3
Total Length(mm) 615 Width(mm) 260 Overall Height(mm) 355
Trusco Code 120-2758 Features Can be used as a vertical band saw (contour machine) that is capable of cutting boards, cutting off on tabletops, and simple angle cutting when the frame is placed vertically. Usage Workpiece Feed Type
Mass(g) 22000 Accessories Saw Blade NF 14 Teeth/Inch Wrench

Please check the type/dimensions/specifications of the part RB120FV in the Bandsaw (Flat Vise / Workpiece Feed Type) series.