1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bandsaw Blade for Mantis Bandsaw (475202)

PIPE VISE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Saw Blade for Mantis 180
· Applicable Model: XB-180WS/XB-180WA

Part Number
475202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial etc. Number Contained In A Packet
(Pcs.)
Number of Teeth Trusco Code Mass
(g)
Material

฿ 1,000.00

PIPE VISE 10 Piece(s) 12 Day(s) Alloy1014274-8215170Alloy

Loading...

  1. 1

Basic Information

Main body / Spare blade / Included accessories Replacement Blade Compatible Model XB-180WS/XB-180WA Features Replacement Blade

Please check the type/dimensions/specifications of the part 475202 in the Bandsaw Blade for Mantis Bandsaw series.

Products with similar specification

Part Number
475203
475204
475212
475213
XB180HSS-10
XBH14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial etc. Number Contained In A Packet
(Pcs.)
Number of Teeth Trusco Code Mass
(g)
Material

฿ 828.09

10 Piece(s) 19 Day(s) Alloy1018370-9124130Alloy

฿ 828.09

10 Piece(s) 12 Day(s) Alloy1024370-9132130Alloy

฿ 1,869.19

5 Piece(s) 10 Day(s) High-speed steel518370-9141160High-speed steel

฿ 2,158.58

5 Piece(s) 10 Day(s) High-speed steel524370-9159170High-speed steel

฿ 1,870.74

5 Piece(s) 12 Day(s) High-speed steel510370-9442170High-speed steel

฿ 1,870.74

5 Piece(s) 12 Day(s) High-speed steel514122-9478170High-speed steel