1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaver 6/6F Bandsaw (BB103)

ASD BAND SAWS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Beaver 6/6F Bandsaw
  • Beaver 6/6F Bandsaw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Frame collapse prevention mechanism leads to safer work.
· Can be used to perform angle cutting with excellent cutting speed and precision.
· The saw blade can be easily replaced from the front.
· Adjustments are not necessary as saw blade tension features a one-touch mechanism.
· Has an overload protection function to protect the motor from burning.

Part Number
BB103 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity: Round Bar
(mm)
Cutting Angle
(°)
Cutting Capacity: Round Pipe
(mm)
Cutting Capacity: Square Pipe
(mm)
Vise type Trusco Code Mass
(g)

฿ 89,243.52

฿ 69,645.64

ASD BAND SAWS 1 Piece(s) 40 Day(s) 80/7590/45180/77150/75Flat vise258-859547000

Loading...

  1. 1

Basic Information

Power Supply(V) AC100 Output(W) 200 Cord Length(m) 2.7
Main body / Spare blade / Included accessories Main Body Number Contained In A Packet(Pcs.) 1 Overall Length(mm) 975
Overall Width(mm) 415 Full height(mm) 415 Power Consumption 420
Features Frame collapsing prevention mechanism leads to safer work. Saw blade 14 screw thread, high-speed steel with cobalt (code No. 70114)

Please check the type/dimensions/specifications of the part BB103 in the Beaver 6/6F Bandsaw series.

Products with similar specification

Part Number
BB003
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity: Round Bar
(mm)
Cutting Angle
(°)
Cutting Capacity: Round Pipe
(mm)
Cutting Capacity: Square Pipe
(mm)
Vise type Trusco Code Mass
(g)

฿ 77,420.75

1 Piece(s) 40 Day(s) 8090180180Chain Vise258-860942000