(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB Tube Cutter (Bearings Built in) (427442)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
427430
427442
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Cutting Capacity inch Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,198.98

TUBE CUTTERS 1 Piece(s) Same day 5~34 3/16~1 5/16 158 338-4021 380

฿ 3,029.81

REX TUBE CUTTERS 1 Piece(s) 31 Day(s) 5~42 3/16~1 176 338-3971 450

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    4.5
  • Features
    Bearings are used for the roller and blade.
  • Standard replacement blade
    RB3042PK

Product Description

[Features]
· Bearings are used for the roller and blade.
[Applications]
· For cutting coated copper pipes and bare copper pipes.

Part Number
427430
427442
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Cutting Capacity inch Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,198.98

TUBE CUTTERS 1 Piece(s) Same day 5~34 3/16~1 5/16 158 338-4021 380

฿ 3,029.81

REX TUBE CUTTERS 1 Piece(s) 31 Day(s) 5~42 3/16~1 176 338-3971 450

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1