(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB Tube Cutter (Bearings Built in) (427228)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
427128
427228
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Thickness
(mm)
Trusco Code Standard replacement blade

฿ 2,036.00

PIPE VISE 1 Piece(s) 11 Day(s) 1.5 338-4004 RB28K

฿ 2,140.72

REX TUBE CUTTERS 1 Piece(s) 31 Day(s) 1 338-4012 RB28SK

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    4~28
  • Cutting Capacity inch
    3/16~1 1/8
  • Overall Length(mm)
    83
  • Features
    Bearings are used for the roller, blade and knob, achieving light and sharp operation.
  • Mass(g)
    180

Product Description

[Features]
· Bearings are used for the roller, blade and knob, achieving light and sharp operation.
· Small and ideal for cutting in narrow spaces.

Part Number
427128
427228
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Thickness
(mm)
Trusco Code Standard replacement blade

฿ 2,036.00

PIPE VISE 1 Piece(s) 11 Day(s) 1.5 338-4004 RB28K

฿ 2,140.72

REX TUBE CUTTERS 1 Piece(s) 31 Day(s) 1 338-4012 RB28SK

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1