(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB Tube Cutter (Bearings Built in)

RB Tube Cutter (Bearings Built in)

You can add up to 6 items to the comparison list.

Loading...

Specifications of RB22

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3~22
  • Cutting Capacity inch
    3/16~1 7/8
  • Maximum Thickness(mm)
    1.2
  • Overall Length(mm)
    57
  • Trusco Code
    327-0629
  • Features
    It has light and clean sharpness.
  • Standard replacement blade
    RB22K
  • Mass(g)
    130
Part Number
RB22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,497.49

REX TUBE CUTTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3~22
  • Cutting Capacity inch
    3/16~1 7/8
  • Maximum Thickness(mm)
    1.2
  • Overall Length(mm)
    57
  • Trusco Code
    327-0629
  • Features
    It has light and clean sharpness.
  • Standard replacement blade
    RB22K
  • Mass(g)
    130

Product Description

[Features]
· It has light and clean sharpness.
· Small and ideal for work in narrow spaces.
[Applications]
· Cutting of bare copper tube (soft tube/hard tube).

Specifications of RB22

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3~22
  • Cutting Capacity inch
    3/16~1 7/8
  • Maximum Thickness(mm)
    1.2
  • Overall Length(mm)
    57
  • Trusco Code
    327-0629
  • Features
    It has light and clean sharpness.
  • Standard replacement blade
    RB22K
  • Mass(g)
    130
Part Number
RB22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,497.49

REX TUBE CUTTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1