(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter (TC-28)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-28
TC-32
TC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Cutting Capacity inch Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,615.76

MCC TUBE CUTTERS 1 Piece(s) 31 Day(s) 4.0~28 3/16~1 1/8 92 367-3821 150

฿ 1,639.00

TUBECUTTERS 1 Piece(s) Same day 4.0~32 3/16~1 1/4 135 367-3839 310

฿ 2,355.33

MCC TUBE CUTTERS 1 Piece(s) 31 Day(s) 4.5~43 3/16~1 5/8 163 367-3847 410

Basic Specifications

  • Product Type
    Tube Cutter
  • Maximum Thickness(mm)
    3
  • Features
    Enables light cutting thanks to the bearing roller.
  • Standard replacement blade
    TCE32

Product Description

[Features]
· Enables light cutting thanks to the bearing roller.

Part Number
TC-28
TC-32
TC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Performance mm Cutting Capacity inch Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,615.76

MCC TUBE CUTTERS 1 Piece(s) 31 Day(s) 4.0~28 3/16~1 1/8 92 367-3821 150

฿ 1,639.00

TUBECUTTERS 1 Piece(s) Same day 4.0~32 3/16~1 1/4 135 367-3839 310

฿ 2,355.33

MCC TUBE CUTTERS 1 Piece(s) 31 Day(s) 4.5~43 3/16~1 5/8 163 367-3847 410

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1