(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter (312-FC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
312-FC
TC-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Trusco Code Mass
(g)

฿ 3,257.00

TUBE CUTTERS 1 Piece(s) 1 Day(s) 7~41 1/ 4~1 5/8 151 123-6156 350

฿ 2,118.00

TUBE CUTTERS 1 Piece(s) 1 Day(s) 4~28 3/16~1 1/8 125 123-6024 300

Basic Specifications

  • Product Model
    Tube Cutter
  • Maximum Thickness(mm)
    2.6
  • Features
    The roller section is made from stainless.
  • Standard Replacement Blades
    175015

Product Description

[Features]
- The roller part is made of stainless steel.
・It is resistant to rust.
・A highly reliable piping tool that is most suitable for cutting relatively soft iron, aluminum, and copper tubes (outer diameter regulated tubes).
[Applications]
・For copper pipes.

Part Number
312-FC
TC-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Trusco Code Mass
(g)

฿ 3,257.00

TUBE CUTTERS 1 Piece(s) 1 Day(s) 7~41 1/ 4~1 5/8 151 123-6156 350

฿ 2,118.00

TUBE CUTTERS 1 Piece(s) 1 Day(s) 4~28 3/16~1 1/8 125 123-6024 300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The roller part is stainless steel.

Specification

●Max Wall Thickness(mm):2.6
●Standard Replacement Blade: 175015