(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
206-FB |
406-FA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity mm | Cutting Capacity Inch | Maximum Thickness (mm) |
Total Length (mm) |
Trusco Code | Standard Replacement Blades | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,168.48 |
IMP TUBE CUTTERS | 1 Piece(s) | 10 Day(s) | 10~66 | 3/8~2 5/8 | 3 | 205 | 123-6130 | 174761 | 1000 | ||
฿ 13,424.00 ฿ 13,088.40 |
TUBE CUTTERS | 1 Piece(s) | 1 Day(s) | 51~104 | 2~4 1/8 | 4.3 | 290 | 123-6164 | 74833 | 1500 |
Part Number |
---|
206-FB |
406-FA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity mm | Cutting Capacity Inch | Maximum Thickness (mm) |
Total Length (mm) |
Trusco Code | Standard Replacement Blades | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,168.48 |
IMP TUBE CUTTERS | 1 Piece(s) | 10 Day(s) | 10~66 | 3/8~2 5/8 | 3 | 205 | 123-6130 | 174761 | 1000 | ||
฿ 13,424.00 ฿ 13,088.40 |
TUBE CUTTERS | 1 Piece(s) | 1 Day(s) | 51~104 | 2~4 1/8 | 4.3 | 290 | 123-6164 | 74833 | 1500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?