(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Tube Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,371.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
174-F
TC-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Trusco Code

฿ 3,255.45

IMP TUBE CUTTERS 1 Piece(s) 19 Day(s) 10–28 3/8~1 1/8 69 248-7951

฿ 2,371.98

IMP TUBE CUTTERS 1 Piece(s) 10 Day(s) 5~22 3/16~7/8 58 123-6482

Basic Specifications

  • Product Model
    Tube Cutter
  • Maximum Thickness(mm)
    2.6
  • Features
    Displays power when cutting in tight spaces such as piping.
  • Standard Replacement Blades
    175015
  • Mass(g)
    150

Product Description

[Features]
· Excellent when cutting in tight locations such as inside of piping, etc.

Part Number
174-F
TC-2050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity mm Cutting Capacity Inch Total Length
(mm)
Trusco Code

฿ 3,255.45

IMP TUBE CUTTERS 1 Piece(s) 19 Day(s) 10–28 3/8~1 1/8 69 248-7951

฿ 2,371.98

IMP TUBE CUTTERS 1 Piece(s) 10 Day(s) 5~22 3/16~7/8 58 123-6482

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1