(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Bar Pin (TTP-33)

Tora Bar Pin (TTP-33)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTP-33
TTP-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)

฿ 143.66

SURVEYOR RODS 1 Piece(s) 1 Day(s) 300 274-3418 30

฿ 152.81

SURVEYOR RODS 1 Piece(s) 1 Day(s) 500 274-3426 50

Basic Specifications

  • Product Type
    Pinstripe Pole
  • Material
    Steel
  • Pole outer diameter(mm)
    3.5
  • Application
    Used for surveying marks

Product Description

[Features]
· Easy to collimate with theodolite and light wave distance meter as the ball outer diameter is small at 3.5 mm.
· Red and white sections, 5 cm each.
· Baked coating with excellent durability.
[Applications]
· Used for surveying marks.

Part Number
TTP-33
TTP-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)

฿ 143.66

SURVEYOR RODS 1 Piece(s) 1 Day(s) 300 274-3418 30

฿ 152.81

SURVEYOR RODS 1 Piece(s) 1 Day(s) 500 274-3426 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1