(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surveyor Rod Stand【1-2 Pieces Per Package】 (RS-A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RS-A
RS-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Applicable Measuring Rod Dimensions Material Number of Pieces Per Pack
(Pieces)
Trusco Code Mass

฿ 1,124.00

SURVEYOR RODS 1 Pack(s)

2 Pieces Per Package

12 Day(s) For 60, 64 mm Width Dual-use Steel 2 288-3473 60 g/pack

฿ 1,124.00

SURVEYOR RODS 1 Piece(s) - 10 Day(s) 60mm Stainless Steel 1 288-3481 130 g/pack

Basic Specifications

Product Description

[Features]
· Rod stand convenient for when you are taking photos.
[Applications]
· Tool to assist holding a rod.
· Being able to stand up the surveyor rod makes taking photos easier.

Part Number
RS-A
RS-B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Applicable Measuring Rod Dimensions Material Number of Pieces Per Pack
(Pieces)
Trusco Code Mass

฿ 1,124.00

SURVEYOR RODS 1 Pack(s)

2 Pieces Per Package

12 Day(s) For 60, 64 mm Width Dual-use Steel 2 288-3473 60 g/pack

฿ 1,124.00

SURVEYOR RODS 1 Piece(s) - 10 Day(s) 60mm Stainless Steel 1 288-3481 130 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1