(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Line (Embedded Type)【3 Pieces Per Package】 (TCL-11-S)

Clear Line (Embedded Type) (TCL-11-S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCL-11-S
TCL-12-S
TCL-13-S
TCL-14-S
TCL-15-S
TCL-16-1-S
TCL-16-S
TCL-17-1
TCL-17-S
TCL-19-S
TCL-20-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Mass
(g/package)

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6522 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6531 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6549 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6557 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6565 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6581 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6573 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6603 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6590 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6611 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6620 - 135

Basic Specifications

  • Product Type
    Land survey marker
  • Size(mm)
    50X50X10
  • Quantity/Pack(Sheets)
    3
  • Material (Main Body)
    Aluminum Die Casting
  • Material (mounting bolt)
    Low Carbon Steel Wire Rod

Product Description

[Features]
· It is used as a point for survey markers.
· It is an embedded type with 3 mounting bolts.
[Applications]
· Used for the point of survey markers.

Part Number
TCL-11-S
TCL-12-S
TCL-13-S
TCL-14-S
TCL-15-S
TCL-16-1-S
TCL-16-S
TCL-17-1
TCL-17-S
TCL-19-S
TCL-20-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Mass
(g/package)

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6522 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6531 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6549 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6557 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6565 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6581 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6573 135 -

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6603 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6590 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6611 - 135

฿ 493.00

LAND SURVEY MARKERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) 274-6620 - 135

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1