(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Line (Attachment Type)【5 Pieces Per Package】 (TCL-1)

Clear Line (Attachment Type) (TCL-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCL-1
TCL-2
TCL-3
TCL-4
TCL-5
TCL-7
TCL-7-1
TCL-8
TCL-8-1
TCL-9
TCL-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6905

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6913

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6921

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6930

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6948

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6956

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6964

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6972

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6981

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6999

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-7006

Basic Specifications

  • Product Type
    Land survey marker
  • Size(mm)
    50X50X5
  • Quantity/Pack(Sheets)
    5
  • Material (Main Body)
    Aluminum Die Casting
  • Mass(g)
    120

Product Description

[Features]
· It is used as a point for survey markers.
· Sticker type.
[Applications]
· Used for the point of survey markers.

Part Number
TCL-1
TCL-2
TCL-3
TCL-4
TCL-5
TCL-7
TCL-7-1
TCL-8
TCL-8-1
TCL-9
TCL-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6905

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6913

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6921

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6930

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6948

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6956

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 274-6964

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6972

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6981

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-6999

฿ 670.00

LAND SURVEY MARKERS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 274-7006

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1