(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillars Catch Foundation Detector (TP-3)

Pillars Catch Foundation Detector (TP-3)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-3
TP-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip diameter x Total length
(mm)
Nail Catch Trusco Code

฿ 224.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 0.6X180 NA 256-8799

฿ 328.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 0.6X200 Available 256-8802

Basic Specifications

  • Product Type
    Needle type
  • Detectable wall thickness(mm)
    15
  • Mass
    50g

Product Description

[Features]
· Makes it easy to find the ground.
· It is a tool for finding pillars of walls that are hidden under plywood, gypsum board, and cloth wallpaper, as well as flooring material.

Part Number
TP-3
TP-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip diameter x Total length
(mm)
Nail Catch Trusco Code

฿ 224.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 0.6X180 NA 256-8799

฿ 328.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 1 Day(s) 0.6X200 Available 256-8802

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1